Publish your products
Fuga Hand Dryer White

Fuga Hand Dryer White

Compact efficient wall-mounted hand dryer (800W)
Technical specification
  • Unique ref.NHD01861-W
  • Product familyNofer
  • Product groupHand & Hair Dryers
  • TypeObject (single object)
  • Date of publishing2017-12-22
  • Edition number1
  • Height (mm)328
  • Width (mm)255
  • Depth (mm)153
Related
  • Material mainABS
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)3.6
Classification
  • BIMobject CategorySanitary - Hand & Hair Dryers
  • IFC classificationElectric Appliance
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_70_62_37
  • Uniclass 2015 DescriptionHand driers
  • OmniClass Number23-31 25 15
  • OmniClass TitleHand Dryers

Region availability

Oceania Asia
Australia
Malaysia
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit