Publish your products
Bergamo Square Wall Hung Basin Set - One Centre Tap Hole
Bergamo Square Wall Hung Basin Set - One Centre Tap Hole

    Bergamo Square Wall Hung Basin Set - One Centre Tap Hole

    Bergamo Square Wall Hung Basin Set - One Centre Tap Hole
    Technical specification
    • Unique ref.WBSABQ101WW
    • Product familyWall Hung
    • Product groupBasin
    • TypeObject (single object)
    • Date of publishing2021-12-29
    • Edition number1
    • Height (mm)170
    • Width (mm)550
    • Depth (mm)450
    Related
    • Material mainVitreous china
    • Designed inMalaysia
    • Manufactured inMalaysia
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Oceania Asia
    Australia
    Malaysia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit