Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
jouplast/products/2c989f42-8e5d-4674-87f5-c674d2f400f9
Home
Categories
Flooring
Flooring Systems
CROSS DALLE 3 mm Cross Slab Stabilising Spacer
Unavailable in United States
JOUPLAST
Follow
CROSS DALLE 3 mm Cross Slab Stabilising Spacer
Invisible slab stabilising spacer for direct installation on sand or gravel.
Download
Specification
Specification
Invisible to avoid compromising the visual appeal of the installation.
Perforations allow water to drain.
Snappable tabs and baseplate.
Quick and easy to fit.
Technical specification
Technical specification
Unique ref.
cross-dalle-3-mm-cross-slab-stabilising-spacer
Type
Object (single object)
Date of publishing
2026-06-26
Edition number
1
Height (mm)
57
Width (mm)
57
Depth (mm)
10
Links
Links
Product url
https://www.jouplast.com/en/products/cross-dalle-3-mm-cross-slab-stabilizing-spacer/
Related
Related
Material main
Polypropylene
Designed in
France
Manufactured in
France
Classification
Classification
BIMobject Category
Flooring - Flooring Systems
Uniclass 2015 Code
Ss_30_42_32_30
Uniclass 2015 Description
External floor tiling systems
OmniClass Number
23-15 17 11
OmniClass Title
Flooring Specialties and Accessories
Region availability
Europe
Belgium
France
Germany
Spain
Switzerland
United Kingdom
Similar products
Greenlite Glass Systems
LITEFLOOR® IGU Walkabe Skylights, Glass Floors & Glass Stairs.
Download
Buzon
BC-0
Download
ARDEX
ARDEX Flexbone Heat - In-Floor Heating Systems
Download
ATT
Expansion Joint - Sinusoidal
Download
Safti First
GPX® FIRE FLOOR SYSTEM
Download
ATT
ATT Manhole Cover with gas lifters - square shape and checker plate
3.6
(
5
)
Download