Publish your products
Divisible Plastic Shims – 2, 3 or 5 mm
Divisible Plastic Shims – 2, 3 or 5 mm
Divisible Plastic Shims – 2, 3 or 5 mm
    JOUPLAST

    Divisible Plastic Shims – 2, 3 or 5 mm

    Fat packers of different thicknesses: 2, 3 and 5 mm. Each can be snapped into 4 sections. Ideal for packing out all types of timber flooring from decking to boarded floors, and for all interior and exterior joinery work. They also ensure excellent ventilation for timber decking structures by creating a minimum space of 3 mm between the decking board and the joist in accordance with French technical standard DTU 51.4.

    Specification
      • The only packers on the market that can be snapped into 2 or 4 sections.
      • Stackable thanks to moulded integral lugs.
      • Screw fixing holes provided: no need to drill.
      • Ultra-strong.
      • Compatible with ridged wedges.
      • Temperature range of -30°C to +60°C.
      • Quick and easy to fit.
    Technical specification
    • Unique ref.divisible-plastic-shims-2-3-or-5-mm
    • TypeObject (single object)
    • Date of publishing2026-06-26
    • Edition number1
    Related
    • Material mainPolypropylene
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryFlooring - Flooring Systems
    • Uniclass 2015 CodeSs_30_42_32_30
    • Uniclass 2015 DescriptionExternal floor tiling systems
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories

    Region availability

    Europe
    Belgium
    France
    Germany
    Spain
    Switzerland
    United Kingdom