Publish your products
EASIO Self-Levelling Riser Pedestal for Decking
EASIO Self-Levelling Riser Pedestal for Decking
EASIO Self-Levelling Riser Pedestal for Decking
EASIO Self-Levelling Riser Pedestal for Decking
EASIO Self-Levelling Riser Pedestal for Decking
    JOUPLAST

    EASIO Self-Levelling Riser Pedestal for Decking

    Patented self-levelling, adjustable riser pedestal designed for the construction of timber and composite decking for pedestrian use. The many advantages offered by the new EASIO range make it much simpler to build a terrace on rise pedestals.

    Firstly, the square flange of this one-piece riser pedestal is designed specifically for easier corner installation.

    Its self-levelling diamond-shaped head can be used to: compensate for – or create – gradients of up to 5%, lay double joisting on a single line of riser pedestals, and to use a brace before final fixing.

    The two tabs provided on the head also make it easier to centre the joist on the riser pedestal.

    The riser pedestal height can be adjusted manually or by using the EASIO/CLEMAN driver bit.

    Can be used with the EASIO edge trim clip to lock the riser pedestal self-levelling function.

    Heights : 

    • 40/55 mm
    • 55/80 mm
    • 80/130 mm
    • 130/230 mm

    Specification
      • The diamond-shaped head enables double joisting on a single row of riser pedestals and the use of a brace before final fixing.
      • 2 fixing tabs enable joists between 40 and 80 mm wide to be laid and centred.
      • Height can be preset in advance using the driver bit.
      • Option to use a single or double screw fixing for butt joints.
      • Double joisting with a 50 mm gap.
      • 2 edge trim supports integrated into the base flange.
      • One-piece riser pedestal.
      • Square flange for easy fitting at corners.
      • Self-levelling head.
      • Patented system.
      • UV and frost resistant.
      • Temperature range of -30°C to +60°C.
      • Quick and easy to install.
    Technical specification
    • Unique ref.easio-self-levelling-riser-pedestal-for-decking
    • TypeObject (single object)
    • Date of publishing2026-06-26
    • Edition number1
    Related
    • Material mainPolypropylene
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryFlooring - Flooring Systems
    • Uniclass 2015 CodeSs_30_42_32_30
    • Uniclass 2015 DescriptionExternal floor tiling systems
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories

    Region availability

    Europe
    Belgium
    France
    Germany
    Spain
    Switzerland
    United Kingdom