Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
jouplast/products/431b6674-57f5-4373-8741-de6e022984d7
Home
Categories
Flooring
Flooring Systems
Extension of 10 mm for Essential paving riser pedestal
Unavailable in United States
JOUPLAST
Follow
Extension of 10 mm for Essential paving riser pedestal
This accessory increases riser pedestal height by 10 mm.
Download
Specification
Specification
Height extenders can be stacked up to 4 high.
Snappable packers.
Compatible with standard and self-levelling riser pedestals from the ESSENTIEL range.
Quick and easy to fit.
Technical specification
Technical specification
Unique ref.
extension-of-10-mm-for-essential-paving-riser-pedestal
Type
Object (single object)
Date of publishing
2026-06-26
Edition number
1
Height (mm)
10
Links
Links
Product url
https://www.jouplast.com/en/products/extension-of-10-mm-for-essential-paving-riser-pedestal/
Instruction video
https://youtu.be/QCNZfyJ9x2k
Related
Related
Material main
Polypropylene
Designed in
France
Manufactured in
France
Classification
Classification
BIMobject Category
Flooring - Flooring Systems
Uniclass 2015 Code
Ss_30_42_32_30
Uniclass 2015 Description
External floor tiling systems
OmniClass Number
23-15 17 11
OmniClass Title
Flooring Specialties and Accessories
Region availability
Europe
Belgium
France
Germany
Spain
Switzerland
United Kingdom
Similar products
Greenlite Glass Systems
LITEFLOOR® IGU Walkabe Skylights, Glass Floors & Glass Stairs.
Download
Buzon
BC-0
Download
ARDEX
ARDEX Flexbone Heat - In-Floor Heating Systems
Download
ATT
Expansion Joint - Sinusoidal
Download
Safti First
GPX® FIRE FLOOR SYSTEM
Download
ATT
ATT Manhole Cover with gas lifters - square shape and checker plate
3.6
(
5
)
Download