Publish your products
Pack of Mixed Ridged Wedges of 170 and 90 mm
Pack of Mixed Ridged Wedges of 170 and 90 mm
Pack of Mixed Ridged Wedges of 170 and 90 mm
    JOUPLAST

    Pack of Mixed Ridged Wedges of 170 and 90 mm

    Pack of 90 and 170 mm ridged wedges. Ideal for all types of wooden floor wedges (terrace, parquet) and for all interior and exterior joinery work.

    These wedges can be used in pairs (one on top of another) or separately.

    The 90 mm ridged wedge provides adjustment from 14 to 20 mm.

    The 170 mm ridged wedge can be snapped in two to provide adjustment from 11 to 40 mm.

    Specification
      • Saw-tooth ridging for precise spacing.
      • Compatible with flat packers.
      • Screw fixing holes provided: no need to drill.
      • Quick and easy to fit.
    Technical specification
    • Unique ref.pack-of-mixed-ridged-wedges-of-170-and-90-mm
    • TypeObject (single object)
    • Date of publishing2026-06-26
    • Edition number1
    Related
    • Material mainPolypropylene
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryFlooring - Flooring Systems
    • Uniclass 2015 CodeSs_30_42_32_30
    • Uniclass 2015 DescriptionExternal floor tiling systems
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories

    Region availability

    Europe
    Belgium
    France
    Germany
    Spain
    Switzerland
    United Kingdom