Publish your products
PROFILDECK® Aluminium Joist
PROFILDECK® Aluminium Joist
PROFILDECK® Aluminium Joist
PROFILDECK® Aluminium Joist
PROFILDECK® Aluminium Joist
    JOUPLAST

    PROFILDECK® Aluminium Joist

    The 2.4 m Profildeck® aluminium joist simplifies and facilitates the process of creating terrace structures. This innovative joist is a two-sided profile: one side for timber or composite decking boards, and the other for paving. Profildeck® joists are ideal for use with large-format or narrow tiles. They also enable the use of multiple materials for the same terrace. Lastly, the Profildeck® solution also makes it possible to install hot tubs on riser pedestals. For installation details, download the instructions from the documentation tab.

    Heights : 

    • 27 mm
    • 55 mm
    Specification
      • A single structural solution for 2 applications.
      • Quick to install.
      • Option to mix materials (timber/paving).
      • Perfect for large format (120 x 120 cm) and narrow format (20 x 120 cm, 30 x 120 cm, etc) paving slabs.
      • 100% recyclable.
      • Temperature range of -30°C to +60°C.
      • Quick and easy to fit.
    Technical specification
    • Unique ref.profildeck-aluminium-joist
    • TypeObject (single object)
    • Date of publishing2026-06-26
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryFlooring - Flooring Systems
    • Uniclass 2015 CodeSs_30_42_32_30
    • Uniclass 2015 DescriptionExternal floor tiling systems
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories

    Region availability

    Europe
    Belgium
    France
    Germany
    Spain
    Switzerland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit