We are using cookies to provide our services

By using our services you agree to our use of cookies

C3TTL001 - JVP 4x4 Raised Access Floor System

Unique ref.: C3TTL001
Brand: JVP
Product family: Raised access floor
Product group: Panels
Width (mm): 600
Height (mm): 600
Depth (mm): 23
Date of publishing: 2017-07-04
Edition number: 1
Type: Object (single object)
Download (9)
Raised Access Floors Modular Systems to provide the best quality in the world of access flooring components in both commercial and residential buildings, thanks to our full encapsulated panels and our expertise and technical know-how we can ensure and provide the right choice of floor systems to face the challenge of new technologies in building construction.

JVP floor can be used in commercial and residential buildings as a substitute for the traditional cement screed. Already very common in the construction of offices, public buildings and a real must for the stores thanks to the loose-lay coverings, it starts to see a promising development even in housing, in particular for renovations and prefabricated.

The JVP 4X4 system is also commonly used in all the technical buildings where the presence of high-tech equipment requires space for the installations and the raised floor fulfills this demand. The galvanized steel, which is the main element of the system, ensures the incombustibility of the outer panels, for a working environment safe, comfortable and efficient.

High rise buildings benefit greatly from the weight reduction, the speed of realization, the anti-seismic benefits guaranteed and the as much important reduction of cost in the short, medium and long term. Curiously, even the big ships – as horizontal skyscrapers - can reap the same benefits.

Tech. raised access floor panels for internal applications, fully accessible
Dimension of panels 600x600mm x 23mm thickness, corner lock solution

Fully steel encapsulated chipboard core JVP 4x4 panels, type C3TTL001, mm 600x600x23
Consisting of: fully recycled FSC wood agglomerate very high density as between 650 and 700 kg/m3 chipboard fibres and resins core, bonded by means of water based PVA glue onto steel galvanized trays.
Hot dipped zinc galvanised 0,35/0,40 mm thick trays are for time curled together on top part of panel, forming a mechanical locked perimeter edge reinforcement to enhance load bearing capacity preventing shock damage and de-lamination.
Finished panels are provided with no.4 holes on the corners, to be screw fixed to the pedestals.
The bare steel surface of panels is suitable both for loose-laid or bonded finishing of textile, resilient and stone coverings.

JVP Steel galvanised pedestals type: JSE
Steel galvanised pedestals for access floor system provided with height adjustment, consisting of:
Base+tube: Square base plate 100x100mm and 2,0mm thk, mechanically fixed by double riveting onto 25x1,5mm tube with reducer internally threaded.
Head+threaded rod: Circular head plate of 2,5mm thickness and 90mm diameter, mechanically rebated onto 16mm diameter threaded rod and embossed on bottom head side
Head gasket: Plastic PPC head gasket provided with cruciform top shape, including no.4 locators matching the panel’s notches and no.4 brass earthing tags.
The components are assembled together with M20x6mm self-blocking nut, which allows the pedestal’s adjustment.

The system will be able to comply the following performances:
- load bearing capacity as per PSA MOB PF2 PS SPU:
- class of max loading Light Grade
- load bearing capacity as per UNI EN 12825:
- class of max loading 2
- class of deflection A
- class of tolerances 1
- fire performances UNI EN 13501-1 e UNI EN 13501-2:
- class for fire reaction Bfl-s1
- class for fire resistance REI30r

JVP raised floor system fully accessible “JVP 4X4” could be positively considered to contribute on getting the following LEED® credits.
• Credit MRc2 - Management for the Building wastages
• Credit MRc3 - Reusing of the Materials
• Credit MRc4 - Contents of recycled Materials
• Credit MRc5 - Materials extracted, worked and produced to limited distance
• Credit MRc7 - Certified wooden
• Credit QLc4.3 - Low emission wooden floors
• Credit QLc4.4 - Low emission wooden and vegetable particle products


Material main: Galvanized steel
Material secondary: Chipboard
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 8.35

BIMobject Category: Flooring - Raised Access
Uniclass 1.4 Code: JK41
Uniclass 1.4 Description: Raised access floors
Uniclass 2.0 Code: SS-20-20-70-70
Uniclass 2.0 Description: Raised Access Floor Systems
NBS Reference Code: 20-20-70-70
NBS Reference Description: Raised Access Floor Systems
OmniClass Number: 23-15 17 21
OmniClass Title: Access Flooring Components 
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

Sustainability

EPD Data (Simplified) A1-A3

EPD Data (Simplified) A1-A3

Name Value
EPD Declaration Unit 1 panel of raised steel floor with particle board core
EPD Document Link https://gryphon4.environdec.com/system/data/files/6/12594/epd1016en%20JVP%204X4%20Particleboard%20Core%20Panels%20(ECO%20EPD).pdf
EPD Expiration Date 2022-01-23
EPD Issue Date 2017-02-09
EPD Registration Number S-P-01016
Product (A1-A3) Energy Consumption 430.26
Product (A1-A3) Global Warming 18.9
Product (A1-A3) Non-Renewable Resources Consumption 230
Product (A1-A3) Waste Production 2.55
Product (A1-A3) Water Consumption 0.48

All BIM objects are real products from real manufacturers confirmed and approved