Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
k-line/products/ab894f7c-5065-4e44-89d4-2e6eda15d471
Home
Categories
Windows
Single Hung Windows
Window with breathable leaf - Showcase
Unavailable in United States
K.LINE
Follow
Window with breathable leaf - Showcase
Inwards opening Complete thermal break (frame, opening and threshold)
Download
Specification
Specification
Bicolor (white inside / outside color) or single-colored.
Technical specification
Technical specification
Unique ref.
KLAIR
Product family
Frappe
Product group
KL-FP
Type
Showcase (model)
Date of publishing
2017-09-11
Edition number
1
Links
Links
Product url
https://pro.k-line.fr/air-ouvrant-respirant.aspx
Installation instructions
https://pro.k-line.fr/air-ouvrant-respirant-notices-de-pose.aspx#produits
Product certification
https://pro.k-line.fr/air-ouvrant-respirant-performances-certifications.aspx#produits
Technical description
https://pro.k-line.fr/air-ouvrant-respirant.aspx
Related
Related
Material main
Aluminium
Material secondary
Glass
Designed in
France
Manufactured in
France
Classification
Classification
BIMobject Category
Windows - Single Hung Windows
IFC classification
Window
UNSPSC name
Windows
UNSPSC code
301716
Uniclass 2015 Code
EF_25_30
Uniclass 2015 Description
Doors and windows
CSI MasterFormat 2014 Code
08 51 13
CSI MasterFormat 2014 Title
Aluminum Windows
OmniClass Number
23-17 13 00
OmniClass Title
Windows
CSI UniFormat II Code
B2020
CSI UniFormat II Title
Exterior Windows
Region availability
Europe
France
Portugal
Spain
Similar products
GEALAN Fenster-Systeme
S9000 Double-vent window with Sash bars (variable number of Sash bars)
4.7
(
115
)
Download
Marvin
Essential Single Hung Window
5.0
(
8
)
Download
GEALAN Fenster-Systeme
S9000 Window fixed glazing
4.7
(
73
)
Download
GEALAN Fenster-Systeme
S9000 Double-leaf turn tilt window
4.3
(
43
)
Download
GEALAN Fenster-Systeme
S9000 Double-vent window
4.8
(
76
)
Download
Infinity by Marvin
Infinity Single Hung Round Top Window
2.9
(
10
)
Download