Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
k-line/products/a39ce724-d74f-4414-a6fe-a961b6aaf2a5
Home
Categories
Doors
Swing
Entrance door Collection Prestige
Unavailable in United States
K.LINE
Follow
Entrance door Collection Prestige
4.2
(5 reviews)
Entrance door kline with complete thermal break (frame, opening and threshold)
Download
Specification
Specification
Bicolor (white inside / outside color) or single-colored.
Technical specification
Technical specification
Unique ref.
KLPM-Prestige
Product family
Porte d'entrée monobloc
Product group
KL-PM et PL
Type
Showcase (model)
Date of publishing
2017-07-19
Edition number
3
Links
Links
Product url
https://pro.k-line.fr/
Installation instructions
https://pro.k-line.fr/notices-de-pose.html
Instruction video
https://configurateur.monprojetfenetre.fr/home
Product certification
https://pro.k-line.fr/attestations-avis-techniques.html
Technical description
https://pro.k-line.fr/porte-dentree-monobloc-72-mm.html
Related
Related
Material main
Aluminium
Material secondary
Glass
Designed in
France
Manufactured in
France
Classification
Classification
BIMobject Category
Doors - Swing
IFC classification
Door
UNSPSC name
Doors
UNSPSC code
301715
Uniclass 2015 Code
Ac_15_50_25
Uniclass 2015 Description
Doors, windows and glazing surveying
CSI MasterFormat 2014 Code
08 13 16
CSI MasterFormat 2014 Title
Aluminum Doors
OmniClass Number
23-17 11 13 13
OmniClass Title
Aluminum Doors
CSI UniFormat II Code
B2030
CSI UniFormat II Title
Exterior Doors
Region availability
Europe
France
Portugal
Spain
Similar products
Marvin
Ultimate Swinging French Door Arch Top
4.2
(
31
)
Download
GEALAN Fenster-Systeme
S9000 Front door
4.5
(
94
)
Download
Marvin
Elevate Outswing French Door G3
4.4
(
37
)
Download
TruStile Doors
Tru&Modern (TM) Series Door - TM5100
4.4
(
12
)
Download
Manifest Collective
Pivot Doors - Model SI3000P
4.3
(
22
)
Download
GEALAN Fenster-Systeme
S9000 Double-vent door with threshold
4.7
(
116
)
Download