Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
k-line/products/f029855b-4ed4-46ac-ba88-e1ca4bacd4e0
Home
Categories
Windows
Single Hung Windows
Window with breathable leaf with transom
Unavailable in United States
K.LINE
Follow
Window with breathable leaf with transom
Inwards opening Complete thermal break (frame, opening and threshold)
Download
Specification
Specification
Bicolor (white inside / outside color) or single-colored.
Technical specification
Technical specification
Unique ref.
klair-im
Product family
Frappe
Product group
KL-FP
Type
Object (single object)
Date of publishing
2020-06-12
Edition number
1
Links
Links
Product url
https://pro.k-line.fr/air-ouvrant-respirant.aspx
Installation instructions
https://pro.k-line.fr/air-ouvrant-respirant-notices-de-pose.aspx#produits
Product certification
https://pro.k-line.fr/air-ouvrant-respirant-performances-certifications.aspx#produits
Technical description
https://pro.k-line.fr/air-ouvrant-respirant.aspx
Related
Related
Material main
Aluminium
Material secondary
Glass
Designed in
France
Manufactured in
France
Classification
Classification
BIMobject Category
Windows - Single Hung Windows
IFC classification
Window
UNSPSC name
Windows
UNSPSC code
301716
Uniclass 2015 Code
EF_25_30
Uniclass 2015 Description
Doors and windows
CSI MasterFormat 2014 Code
08 51 13
CSI MasterFormat 2014 Title
Aluminum Windows
OmniClass Number
23-17 13 00
OmniClass Title
Windows
CSI UniFormat II Code
B2020
CSI UniFormat II Title
Exterior Windows
Region availability
Europe
France
Portugal
Spain
Similar products
GEALAN Fenster-Systeme
S9000 Double-vent window with Sash bars (variable number of Sash bars)
4.7
(
115
)
Download
GEALAN Fenster-Systeme
S9000 Window fixed glazing
4.7
(
73
)
Download
Marvin
Essential Single Hung Window
5.0
(
8
)
Download
GEALAN Fenster-Systeme
S9000 Double-leaf turn tilt window
4.3
(
43
)
Download
GEALAN Fenster-Systeme
S9000 Double-vent window
4.8
(
76
)
Download
Ply Gem
200 Series - Single Hung - Triple
4.5
(
14
)
Download