Publish your products
Fixed Window with 3 Horizontal zones
Fixed Window with 3 Horizontal zones
    K.LINE

    Fixed Window with 3 Horizontal zones

    Fixed window
    • Complete thermal break (frame, opening and threshold)
    • Clipped window sill after frame mounting
    • Glazing thickness of 24, 30, 42 or 48 mm (double or triple).
    • Insulated glazing with argon filling
    Specification
    • Bicolor (white inside / outside color) or single-colored.
      • Ventilation grids
    Technical specification
    • Unique ref.klfp-fixe-3zh
    • Product familyFrappe
    • Product groupKL-FP
    • TypeObject (single object)
    • Date of publishing2020-05-29
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWindows - Fixed Frame Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitleAluminum Windows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe
    France
    Portugal
    Spain