Publish your products
Entrance door Collection Surface INTUITION85
Entrance door Collection Surface INTUITION85
    K.LINE

    Entrance door Collection Surface INTUITION85

    KLINE entrance door with complete thermal break (frame, opening and threshold)
    Peripheral waterproof seal
    20mm threshold for accessibility standards compliance
    Monobloc 85mm thick sash
    - Outer 2mml thick aluminium sheets
    - 81mm thick high density insulated core

    Specification
    • Bicolor (white inside / outside color) or single-colored.
      Several accessories : doorknobs, pull handles, hinge covers.
      Automatic or motorized locks for smart opening.

      Possible installation styles
      NEW construction
      - Doublage from 80 to 200mm
      RENOVATION construction
      - Block frame or face mounted

      Possible supports
      - Cellular brick
      - Existing window frame
      - Wood frame
      - Exterior insulation

    Technical specification
    • Unique ref.klpl1-int
    • Product familyPorte d'entrée monobloc
    • Product groupKL-PM et PL
    • Date of publishing2021-05-11
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Swing
    • IFC classificationDoor
    • ETIM CodeEC003534
    • ETIM NameExterior door (complete with frame)
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 DescriptionDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 13 16
    • CSI MasterFormat 2014 TitleAluminum Doors
    • OmniClass Number23-17 11 13 13
    • OmniClass TitleAluminum Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    Europe
    France
    Portugal
    Spain