Oak Castle

Unique ref.: oakcastle586414
Product family: Kährs Linnea
Product group: Habitat Collection
Width (mm): 1810
Height (mm): 7
Depth (mm): 150
Date of publishing: 2017-05-02
Edition number: 1
Type: Object (single object)
The kettle-black nuances in this single-strip oak floor from the Habitat Collection creates a sophisticated yet cosy expression. The floor comes with long planks, which add depth to its clean expression. Four-sided bevelling at the edges ensures a classic full plank look and feel. Each board is carefully brushed to bring out the character of the grain and highlight the natural texture of the timber. The matt lacquer finish eliminates glare while protecting the wood from daily wear.

Kährs 7 mm Matt Lacquer Microbevelled 4-sided Brushed 37101AEKA1KW180


Material main: Oak
Material secondary:
Designed in:
Manufactured in: Sweden

BIMobject Category: Flooring - Wood
IFC classification: Floor
Code: JM42
Description: Wood block/Composition block/Parquet flooring
Code: PR-45-97-93
Description: Wood Laminate Strips And Boards
Uniclass 2015 Code: Ss_30_20_90
Uniclass 2015 Description: Wood and composite unit flooring systems
CSI MasterFormat 2014 Code: 09 60 00
CSI MasterFormat 2014 Title: Flooring
OmniClass Number: 23-15 17 13 11
OmniClass Title: Wood Flooring

BIMobject SEEK Properties

Flooring - Wood

Name Value
Installation Method Floating;Glue Down
Length 1810 mm
Material Oak
Pattern 1-Strip
Thickness 7 mm
Width 150 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 1810 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Oak
Powered by BIMobject®