Oak Johan

Unique ref.: oakjohan586728
Product family: Kährs Original
Product group: Founders Collection
Width (mm): 2420
Height (mm): 15
Depth (mm): 187
Date of publishing: 2017-05-02
Edition number: 1
Type: Object (single object)
The natural oil stain on this single-strip oak floor from the Founders Collection enriches its golden-brown finish, and accentuates the knots and cracks of the timber for a truly rustic expression. Each board is carefully brushed to bring out the character of the grain and highlight the texture of the wood. Four-sided bevelling at the edges ensures a classic full plank look and feel. Hand-scraping enhances the worn appearance of the floor.

Kährs 15 mm Oil Bevelled 4-sided Handscraped Brushed 151N7BEKF0KW240


Material main: Oak
Material secondary:
Designed in:
Manufactured in: Sweden

BIMobject Category: Flooring - Wood
IFC classification: Floor
Code: JM42
Description: Wood block/Composition block/Parquet flooring
Code: PR-45-97-93
Description: Wood Laminate Strips And Boards
Uniclass 2015 Code: Ss_30_20_90
Uniclass 2015 Description: Wood and composite unit flooring systems
CSI MasterFormat 2014 Code: 09 60 00
CSI MasterFormat 2014 Title: Flooring
OmniClass Number: 23-15 17 13 11
OmniClass Title: Wood Flooring

BIMobject SEEK Properties

Flooring - Wood

Name Value
Installation Method Floating;Glue Down
Length 2420 mm
Material Oak
Pattern 1-Strip
Thickness 15 mm
Width 187 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 2420 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Oak
Powered by BIMobject®