Oak Nouveau Greige

Unique ref.: oaknouveaugreige593748
Product family: Kährs Original
Product group: Classic Nouveau Collection
Width (mm): 2266
Height (mm): 15
Depth (mm): 187
Date of publishing: 2017-05-02
Edition number: 1
Type: Object (single object)
The lightly smoked, grey-stain found on this single-strip oak floor from the Classic Nouveau Collection enhance the earth undertones and balance the natural contrasts in the wood. Knots and cracks lightly pepper the boards, adding subtle depth to the floor’s elegant expression. Each board is carefully brushed to bring out the character of the grain and highlight the natural texture of the wood. Four-sided micro-bevelling at the edges ensures a classic full plank look and feel. The matt lacquer finish eliminates glare while protecting the wood from daily wear.

Kährs 15 mm Matt Lacquer Microbevelled 4-sided Brushed Light Smoked 151N8AEKGGKW220


Material main: Oak
Material secondary:
Designed in:
Manufactured in: Sweden

BIMobject Category: Flooring - Wood
IFC classification: Floor
Code: JM42
Description: Wood block/Composition block/Parquet flooring
Code: PR-45-97-93
Description: Wood Laminate Strips And Boards
Uniclass 2015 Code: Ss_30_20_90
Uniclass 2015 Description: Wood and composite unit flooring systems
CSI MasterFormat 2014 Code: 09 60 00
CSI MasterFormat 2014 Title: Flooring
OmniClass Number: 23-15 17 13 11
OmniClass Title: Wood Flooring

BIMobject SEEK Properties

Flooring - Wood

Name Value
Installation Method Floating;Glue Down
Length 2266 mm
Material Oak
Pattern 1-Strip
Thickness 15 mm
Width 187 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 2266 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Oak
Powered by BIMobject®