Oak Supai

Unique ref.: oaksupai586471
Product family: Kährs Avanti
Product group: Tres Collection
Width (mm): 2423
Height (mm): 13
Depth (mm): 200
Date of publishing: 2017-05-02
Edition number: 1
Type: Object (single object)
This 3-strip stained oak floor from the Tres Collection features a strikingly rich dark brown finish, resulting in an elegant and refined expression. The silk lacquer finish gives the floor a polished appearance bringing out the natural character of the timber. The even finish protects the wood from daily wear, without adding artificial shine.

Kährs 13 mm Satin Lacquer 133NABEK5LUW 0


Material main: Oak
Material secondary:
Designed in:
Manufactured in: Sweden

BIMobject Category: Flooring - Wood Flooring
IFC classification: Floor
Code: JM42
Description: Wood block/Composition block/Parquet flooring
Code: PR-45-97-93
Description: Wood Laminate Strips And Boards
Uniclass 2015 Code: Ss_30_20_90
Uniclass 2015 Description: Wood and composite unit flooring systems
CSI MasterFormat 2014 Code: 09 60 00
CSI MasterFormat 2014 Title: Flooring
OmniClass Number: 23-15 17 13 11
OmniClass Title: Wood Flooring

BIMobject SEEK Properties

Flooring - Wood

Name Value
Installation Method Floating;Glue Down
Length 2423 mm
Pattern 3-Strip
Thickness 13 mm
Width 200 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 2423 mm
Powered by BIMobject®