Oak Village

Unique ref.: oakvillage586851
Product family: Kährs Linnea
Product group: Habitat Collection
Width (mm): 1810
Height (mm): 7
Depth (mm): 150
Date of publishing: 2017-05-02
Edition number: 1
Type: Object (single object)
The blonde colour palette found in this single-strip oak floor from the Habitat Collection is punctuated with large knots and cracks for a rustic and worn expression. Four-sided bevelling at the edges ensures a classic full plank look and feel. Each board is carefully brushed to bring out the character of the grain and highlight the natural texture of the wood.

Kährs 7 mm Oil Microbevelled 4-sided Brushed 37107AEKF0KW180


Material main: Oak
Material secondary:
Designed in:
Manufactured in: Sweden

BIMobject Category: Flooring - Wood
IFC classification: Floor
Code: JM42
Description: Wood block/Composition block/Parquet flooring
Code: PR-45-97-93
Description: Wood Laminate Strips And Boards
Uniclass 2015 Code: Ss_30_20_90
Uniclass 2015 Description: Wood and composite unit flooring systems
CSI MasterFormat 2014 Code: 09 60 00
CSI MasterFormat 2014 Title: Flooring
OmniClass Number: 23-15 17 13 11
OmniClass Title: Wood Flooring

BIMobject SEEK Properties

Flooring - Wood

Name Value
Installation Method Floating;Glue Down
Length 1810 mm
Material Oak
Pattern 1-Strip
Thickness 7 mm
Width 150 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 1810 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Oak
Powered by BIMobject®