Publish your products
DUSCHPLAN 900x1100 Mod. 419-1
DUSCHPLAN 900x1100 Mod. 419-1
DUSCHPLAN 900x1100 Mod. 419-1
    KALDEWEI

    DUSCHPLAN 900x1100 Mod. 419-1

    The simplest things in life are often the most refreshing. Like the DUSCHPLAN with a modern, timeless design and a depth of only 6.5 cm. This classic among shower trays can be easily installed in any bathroom. The DUSCHPLAN is available in a rectangular or square version.
    Technical specification
    • Unique ref.419-1
    • Product familyShowers
    • Product groupShowers
    • TypeObject (single object)
    • Date of publishing2026-04-17
    • Edition number1
    • Height (mm)65
    • Width (mm)1100
    • Depth (mm)900
    Related
    • Material mainSteel
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)27.4
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • IFC classificationFurnishing Element
    • UNSPSC nameSanitary ware
    • UNSPSC code301815

    Region availability

    Europe
    Austria
    Germany
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit