Publish your products
Kalea A4 Primo Half Front - 2 landings
Kalea A4 Primo Half Front - 2 landings
Kalea A4 Primo Half Front - 2 landings
Kalea A4 Primo Half Front - 2 landings
Kalea A4 Primo Half Front - 2 landings
Kalea A4 Primo Half Front - 2 landings
    Kalea

    Kalea A4 Primo Half Front - 2 landings

    Combining elegant Scandinavian design with the latest screw-driven technology With an attractive price range and a wide choice of options the Kalea A4 Primo platform lift comprises the perfect accessibility solution indoors and outdoors. A quick and easy installation Kalea A4 Primo is a screw-driven platform lift with a prefabricated painted steel shaft enclosure that requires minimal installation time* and construction work. Lift shaft, floor recess and machine room are not required. Designed to combine elegance, comfort and safety Kalea A4 Primo is available in seven sizes and is suitable for a wide variety of site environments. It can also be customised following specific customers and accessibility needs. A quality and safety certified product to provide an increased sense of security The Kalea A4 Primo is an EC type tested and certified platform lift by the notified body DNV, Det Norske Veritas, according to the European Machinery Directive 2006/42/EC and the European Standard EN 81-41 for vertical platforms lifts. * Installation time varies depending on the unit and site characteristics.
    Specification
    • A4 Primo available platform sizes (width x depth): Lift location - Indoors / Outdoors* Rated load - 400 or 500 kg Rated Speed (m/sec) - Max 0,15 (9 m/min) Travel height - Up to 13 m Min.headroom at top landing - 2250 mm Pit depth without ramp - 50 mm Standard platform size (w x d) - 1000x1500 mm/1100x1500/1100x 1600** Standard car size (w x d) - n/a Standard shaft size (w x d) - 1360x1520 mm 1460x1520 mm/1460 x1650 mm Footprint size (w x d) - 1400x1630 mm /1500x1630 mm/1500x 1760 mm Maximum number of stops - 6 Travel speed (m/sec) - Max 0.15 Standard shaft finish - Steel panels RAL 9016 Standard car finish - n/a Shaft door configuration - Single-entry, open through, adjacent Shaft doors - Swing doors Car doors - n/a Shaft door measurement - 900 x 2000 mm Car door measurement - n/a Gate measurement - 900 x 1100 mm Driving system - Screw and nut, with safety nut Control system - Micro computer based system Standard power supply - 400 VAC 3-phase 50/60 Hz 16 A*** Emergency lowering device - Optional Motor power - 2,2 KW Calling buttons - One touch buttons from landings, hold to run from platform Control panel - Hold-to run,easy-to-use tactile & braille buttons, alarm button, emergency stop button and LED-light Machine room - Integrated / Separated Certification - SS- EN 81-41 / MD 2006 / 42 /EC Manufactured in - Sweden * Outdoor installation only for the standard platform sizes ** Outdoor installation available *** 1 x 230 VAC is also available for the 400 kg
    Technical specification
    • Unique ref.primo_half_2
    • Product familyPlatform lifts
    • Product groupA4 Primo
    • TypeObject (single object)
    • Date of publishing2016-09-01
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryGlass
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Lifts
    • IFC classificationTransport Element
    • UNSPSC nameLift stations
    • UNSPSC code47101533
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit