Publish your products
GP105/59F Front Gas Fireplace
GP105/59F Front Gas Fireplace

    GP105/59F Front Gas Fireplace

    Kalfire GP105/59F
    The Kalfire GP105/59F is a closed gas fireplace. The size or style of a room is not an obstacle – our closed gas fires are suitable for any type of interior. We design our models with perfection in mind and never compromise on quality or style. The height range of the Kalfire GP105/59F is from 1140 to 1500 cm.

    Burner Technology
    Prestige burner (Kalfire GP-range)
    The patented Prestige burner is integrated directly within highly realistic ceramic logs, which are stacked in a pyramid. This results in high, blazing flames that leap directly from the logs, giving an unparalleled impression of a wood fire.

    Model Type
    Front model
    A closed gas fire with one front-facing glass panel is called a front model. The GP105/59F offers clean lines and elegant proportions, making it a striking addition to contemporary interiors. It is also well-suited for installation in a fireplace mantel, the style and appearance of which can be chosen according to taste.

    Features & Options
    - Hybrid function
    - Natural Spark Generator (NSG)
    - Anti-reflective glass
    - iMatch interface
    - Home automation integration (domotica)

    Interior
    Available in a choice of:
    - Flat
    - Black ceramic glass
    - Design

    Specification
    • Product information
      Key features and technical specifications that define the performance, safety, and flexibility of this model.

      • Prestige burner
      • iMatch remote
      • Interior options
      • Mounting trim options
      • CE Certified
      • Energy efficiency class: A
      • Efficiency: 82%
      • Output: 6,0 - 8,8 kW
      • Suitable for natural gas and (bio) propane gas
      • H2 Ready

      Mounting trims
      Mounting trims offer plenty of options to vary the installation depth, providing a solution for nearly every design requirement. For this model, you can choose between a 3 cm, 7 cm, or 10 cm deep mounting trim with a thickness of 4 mm or 8 mm.

      Anti-reflective glass
      Using anti-reflective glass ensures an unobstructed view of the fire. Reflections are minimized to an absolute minimum, creating a genuine "open fireplace" sensation.

    Technical specification
    • Unique ref.gp105-59f-gas-fire
    • Product familyGas fireplace
    • Product groupFront fireplace
    • TypeShowcase (model)
    • Date of publishing2023-11-01
    • Edition number1
    • Height (mm)1140
    • Width (mm)1263
    • Depth (mm)520
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • CSI MasterFormat 2014 Code10 31 00
    • CSI MasterFormat 2014 TitleManufactured Fireplaces
    • OmniClass Number23-19 17 15
    • OmniClass TitleGas Fireplace

    Region availability

    Europe
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Gibraltar
    Greece
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City