Publish your products
GP110/75C Corner Gas Fireplace
GP110/75C Corner Gas Fireplace
GP110/75C Corner Gas Fireplace
GP110/75C Corner Gas Fireplace

    GP110/75C Corner Gas Fireplace

    Kalfire GP110/75C
    The Kalfire GP110/75C is a closed gas fireplace. The size or style of a room is not an obstacle – our closed gas fires are suitable for any type of interior. We design our models with perfection in mind and never compromise on quality or style.

    Design & Interior
    With the Kalfire GP corner fireplaces, you have the flexibility to select from various interior designs. Additionally, you can choose a hybrid/LED function (creating a cozy glow bed effect) and/or an NSG function (simulating real sparks dancing above the flames). These options allow you to create a fireplace that perfectly suits your personal taste and complements the space where it is installed.

    Burner Technology
    Prestige burner (Kalfire GP-range)
    The patented Prestige burner is integrated directly within highly realistic ceramic logs, which are stacked in a pyramid. This results in high, blazing flames that leap directly from the logs, giving an unparalleled impression of a wood fire.

    Model Type
    Corner model
    Kalfire corner gas fires offer a view of the fire from two different angles. You can also choose whether the glass corner faces to the left or the right. In addition, you can customize your corner model with a flat interior, a ceramic glass interior, or a design interior.

    Features & Options
    - Hybrid function
    - Natural Spark Generator (NSG)
    - iMatch interface
    - Domotica (home automation)

    Experience
    The Kalfire GP110/75C provides a highly realistic fire experience with blazing flames, atmospheric options such as hybrid/LED glow and NSG sparks, and the possibility to tailor the interior and trims to your design preferences.

    Specification
    • Product information
      Key features and technical specifications that define the performance, safety, and flexibility of this model.

      • Prestige burner
      • iMatch remote
      • Interior options
      • CE Certified

      Interior
      The interior finish can be customised to match the style and atmosphere of the room.

      • Flat
      • Black ceramic glass
      • Design
      • Energy label: A
      • Efficiency: 82%
      • Output: 8,0 - 11,4 kW
      • H2 Ready
    Technical specification
    • Unique ref.gp110-75c-gas-fire
    • Product familyGas fireplace
    • Product groupCorner fireplace
    • TypeShowcase (model)
    • Date of publishing2023-11-01
    • Edition number1
    • Height (mm)1313
    • Width (mm)1266
    • Depth (mm)550
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • CSI MasterFormat 2014 Code10 31 00
    • CSI MasterFormat 2014 TitleManufactured Fireplaces
    • OmniClass Number23-19 17 15
    • OmniClass TitleGas Fireplace

    Region availability

    Europe
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Gibraltar
    Greece
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City