Publish your products
GP115/55R Roomdivider Gas Fireplace
GP115/55R Roomdivider Gas Fireplace

    GP115/55R Roomdivider Gas Fireplace

    Kalfire GP115/55R
    The Kalfire GP115/55R is a closed gas fireplace. The size or style of a room is not an obstacle – our closed gas fires are suitable for any type of interior. We design our models with perfection in mind and never compromise on quality or style.

    Model Type
    Room divider
    The GP115/55R room divider is the perfect natural partition in open spaces. Its design ensures optimal visibility of the fire from multiple angles, creating a warm focal point that connects different parts of a room. An optional side panel can be placed on the left or right side, covering approximately half of the glass size, offering even more design flexibility.

    Burner Technology
    Prestige burner (Kalfire GP-range)
    The patented Prestige burner is integrated directly within highly realistic ceramic logs, which are stacked in a pyramid. This results in high, blazing flames that leap directly from the logs, giving an unparalleled impression of a wood fire.

    Features & Options
    - Hybrid/LED function (atmospheric glow bed)
    - Natural Spark Generator (real sparks above the flames)
    - Interior finish options
    - Mounting trims
    - Optional side panel (left or right)

    Experience
    With its room divider design and cutting-edge Prestige burner technology, the GP115/55R combines functionality with atmosphere. Whether installed in a modern open-plan living space or as a stylish partition in a commercial setting, it delivers the authentic look and feel of a wood fire with advanced gas technology and flexible customisation.

    Specification
    • Product information
      Key features and technical specifications that define the performance, safety, and flexibility of this model.

      • Prestige burner
      • iMatch remote
      • Interior options
      • CE Certified
      • Energy efficiency class: E

      Interior
      The interior finish can be customised to match the style and atmosphere of the room.

      • Flat
      • Black ceramic glass
      • Design

      Specifications
      Performance and energy details of this fireplace.

      • Energy label: B
      • Efficiency: 70%
      • Output: 5.5 - 9.6 kW
      • Suitable for natural gas and (bio) propane
      • H2 Ready
    Technical specification
    • Unique ref.gp115-55r-gas-fire
    • Product familyGas fireplace
    • Product groupRoomdivider fireplace
    • TypeShowcase (model)
    • Date of publishing2023-11-01
    • Edition number1
    • Height (mm)1082
    • Width (mm)1588
    • Depth (mm)615
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • CSI MasterFormat 2014 Code10 31 00
    • CSI MasterFormat 2014 TitleManufactured Fireplaces
    • OmniClass Number23-19 17 15
    • OmniClass TitleGas Fireplace

    Region availability

    Europe
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Gibraltar
    Greece
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City