Publish your products
GP115/55S Three-sided Gas Fireplace
GP115/55S Three-sided Gas Fireplace
GP115/55S Three-sided Gas Fireplace

    GP115/55S Three-sided Gas Fireplace

    Kalfire GP115/55S
    The Kalfire GP115/55S is a three-sided closed gas fireplace. The size or style of a room is not an obstacle – our closed gas fires are suitable for any type of interior. We design our models with perfection in mind and never compromise on quality or style.

    Design & Interior
    As a three-sided model, the GP115/55S offers a wide and open view of the fire from three different angles. The frameless design ensures that the flames are visible from almost every position in the room, making it a true centerpiece of any interior.

    Burner Technology
    Prestige burner (Kalfire GP-range)
    The patented Prestige burner is integrated directly within highly realistic ceramic logs, which are stacked in a pyramid. This results in high, blazing flames that leap directly from the logs, giving an unparalleled impression of a wood fire.

    Model Type
    Three-sided model
    With the Kalfire GP three-sided fireplaces, you can choose from various interior designs. Additionally, you can opt for a hybrid/LED function (creating a cozy glow) and/or an NSG function (real sparks dancing above the flames). These options allow you to fully customise the fireplace to your taste and the atmosphere of your space.

    Features & Options
    - Hybrid function
    - Natural Spark Generator
    - iMatch interface
    - Domotica (home automation)

    Experience
    The GP115/55S offers a realistic fire experience with high flames and the warm glow of ceramic logs. With its modern design and advanced technology, this model guarantees both comfort and atmosphere, making it an ideal addition to any contemporary interior.

    Specification
    • Product information
      Key features and technical specifications that define the performance, safety, and flexibility of this model.

      • Prestige burner
      • iMatch remote
      • Interior options
      • CE Certified
      • Energy efficiency class: A

      Interior
      The interior finish can be customised to match the style and atmosphere of the room.

      • Flat
      • Black ceramic glass
      • Design

      Specifications
      Performance details of the Kalfire GP115/55S.

      • Energy label: A
      • Efficiency: 82%
      • Output: 6.0 – 8.8 kW
      • Suitable for natural gas and (bio) propane
      • H2 Ready
    Technical specification
    • Unique ref.gp115-55s-gas-fire
    • Product familyGas fireplace
    • Product groupThree-sided fireplace
    • TypeShowcase (model)
    • Date of publishing2023-11-01
    • Edition number1
    • Height (mm)1140
    • Width (mm)1306
    • Depth (mm)550
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • CSI MasterFormat 2014 Code10 31 00
    • CSI MasterFormat 2014 TitleManufactured Fireplaces
    • OmniClass Number23-19 17 15
    • OmniClass TitleGas Fireplace

    Region availability

    Europe
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Gibraltar
    Greece
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City