Publish your products
W65/38C Corner Wood Fireplace
W65/38C Corner Wood Fireplace
W65/38C Corner Wood Fireplace

    W65/38C Corner Wood Fireplace

    Kalfire W65/38C is a closed wood fireplace.‎ A wood fire has incomparable power to captivate.‎ Not only does a blazing fire provide warmth, it also creates a cosy, intimate atmosphere.‎ Kalfire is continuously seeking to develop this convivial aspect of its fires while optimizing their performance, research which has given rise to the new generation of Kalfire W closed fires.‎ Compared to a traditional fireplace, the only thing we haven’t changed is the wood.‎

    Corner models
    The Kalfire W corner model opens up a world of possibilities in your home.‎ Thanks to its shallow installation depth and its uninterrupted rear panel, the fireplace can be perfectly integrated into your interior design or even used as a room divider.‎ In addition, you can opt for an optional 7 cm deep and 8 mm thick mounting trim.‎ Whatever configuration is chosen, you’ll be able to view the fire from two sides, doubling your enjoyment.‎

    Specification
    • Product information:
      - Interior options
      - CE Certified
      - Energy efficiency class: A+
      Interior:
      - Design
      - Skamol
      - Lamella

    Technical specification
    • Unique ref.w65-38c-wood-fire
    • Product familyWood fireplace
    • Product groupCorner fireplace
    • TypeShowcase (model)
    • Date of publishing2023-11-02
    • Edition number1
    • Height (mm)1514
    • Width (mm)907
    • Depth (mm)520
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • CSI MasterFormat 2014 Code10 31 00
    • CSI MasterFormat 2014 TitleManufactured Fireplaces
    • OmniClass Number23-19 17 00
    • OmniClass TitleFireplaces

    Region availability

    Europe
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Gibraltar
    Greece
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit