Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
kalusteprojektit/products/d06bb0c9-e036-4b93-859c-a3d5b6f4388c
Home
Categories
Furniture
Shelving & Storage
Furniture modul
Available in United States
Kaluste Projektit Oy
Follow
Furniture modul
Kaluste-Projektit Oy has over 20 years of experience of furniture manufacturing for special educational institutions and industry. Furniture packages in chemistry and physics classes, as well as for whole schools.
Download
Technical specification
Technical specification
Unique ref.
arcticlenumber2
Type
Object (single object)
Date of publishing
2013-06-03
Edition number
1
Height (mm)
1980
Width (mm)
1800
Links
Links
Product url
http://www.kalpro.fi/
Installation instructions
http://www.kalpro.fi/fi/19-koululaboratorio-kalusteet
Related
Related
Material main
Wood
Material secondary
Metal
Designed in
Finland
Manufactured in
Finland
Classification
Classification
BIMobject Category
Furniture - Shelving & Storage
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
Southwest Solutions Group
Monitor Generic
4.5
(
46
)
Download
Southwest Solutions Group
Dresser Residential Furniture
4.5
(
13
)
Download
Southwest Solutions Group
Nightstand Residential Furniture
4.8
(
14
)
Download
Southwest Solutions Group
Corner Laminate Reception Desk
4.6
(
65
)
Download
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
Ethnicraft
Kabuki TV cupboard - oak - 2 drawers 200x45x48 cm
Download