Publish your products
flowIQ®3200-KWM3220-US, GPM= 120,  Flanged 1½" / 1½” x 13”
flowIQ®3200-KWM3220-US, GPM= 120,  Flanged 1½" / 1½” x 13”
flowIQ®3200-KWM3220-US, GPM= 120,  Flanged 1½" / 1½” x 13”
flowIQ®3200-KWM3220-US, GPM= 120,  Flanged 1½" / 1½” x 13”
flowIQ®3200-KWM3220-US, GPM= 120,  Flanged 1½" / 1½” x 13”
    Kamstrup

    flowIQ®3200-KWM3220-US, GPM= 120, Flanged 1½" / 1½” x 13”

    Kamstrup smart water meters.

    flowIQ® 3200 is constructed with a flow part of stainless steel and is IP68 rated, meaning it can be installed and continually immersed in water without any risk of water ingress to the meter display or internal components. Industrial water meter uses a bidirectional ultrasonic measuring technique to ensure commercial and industrial water consumption is measured accurately at both high and low flow rates. With no moving parts, the meter will maintain the same accuracy as the day it was installed.

    Specification
    • flowIQ® 3200

      - Dual band radio

      - AMR (Walk-by/drive-by)

      - AMI (Fixed network)

      - Ultrasonic measurement

      - Sustainable measurement accuracy

      - IP68 Vacuum sealed construction

      - Lead free and certified to NSF/ANSI 61

      - Flow measurement in display

    Technical specification
    • Unique ref.02-L-YY-D-X-8F-8UB
    • Product familyWater Meters
    • Product groupflowIQ®3200
    • TypeObject (single object)
    • Date of publishing2022-10-13
    • Edition number1
    • Height (inches)8.1
    • Width (inches)13
    • Depth (inches)5.7
    Related
    • Material mainStainless steel
    • Material secondaryComposite
    • Designed inDenmark
    • Manufactured inDenmark
    • Weight Net (Lbs)13
    Classification
    • BIMobject CategoryPlumbing - Other Plumbing
    • IFC classificationFlow Terminal
    • ETIM CodeEG000045
    • ETIM NameMeters
    • UNSPSC nameMetering or injection or proportioning pumps
    • UNSPSC code40151552
    • Uniclass 2015 CodePr_80_51_51_97
    • Uniclass 2015 DescriptionWater meters
    • CSI MasterFormat 2014 Code40 71 66
    • CSI MasterFormat 2014 TitleTransit Time Flow Meters
    • OmniClass Number23-39 27 00
    • OmniClass TitleWater Utility Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit