Publish your products
Water meter, flowIQ® 3200 – KWM3230, G1 1/2B (R1 1/4) x 260 mm
Water meter, flowIQ® 3200 – KWM3230, G1 1/2B (R1 1/4) x 260 mm
Water meter, flowIQ® 3200 – KWM3230, G1 1/2B (R1 1/4) x 260 mm
Water meter, flowIQ® 3200 – KWM3230, G1 1/2B (R1 1/4) x 260 mm
    Kamstrup

    Water meter, flowIQ® 3200 – KWM3230, G1 1/2B (R1 1/4) x 260 mm

    Kamstrup water meter has been subjected to a very comprehensive OIML R49 type test with a view to securing a long-term stable, accurate and reliable meter. One of the water meter’s many advantages is the fact that it has no wearing parts, which entails longevity.

    Specification
    • flowIQ® 2200/3200 meters cover a series of integrated, hermetically sealed water meters with a wired interface connection on front of the meter, as well as integrated radio communication. flowIQ® 2200/3200 is a static ultrasonic meter using the ultrasonic time of flight measurement principle and without any moving parts. The water meter has been approved for the European markets according to the Measurement Instruments Directive MID2014/32EU, based on OIML R49 (‘International Organization of Legal Metrology’) with ‘FORCE Certification’ as notified body.

    Technical specification
    • Unique ref.02-B-XX-D-X-3M-X-XX
    • Product familyWater Meters
    • Product groupflowIQ®3200
    • TypeObject (single object)
    • Date of publishing2022-03-21
    • Edition number1
    • Height (mm)118
    • Width (mm)190
    • Depth (mm)90
    Related
    • Material mainStainless steel
    • Material secondaryComposite
    • Designed inDenmark
    • Manufactured inDenmark
    Classification
    • BIMobject CategoryPlumbing - Other Plumbing
    • IFC classificationFlow Terminal
    • ETIM CodeEG000045
    • ETIM NameMeters
    • UNSPSC nameMetering or injection or proportioning pumps
    • UNSPSC code40151552
    • Uniclass 2015 CodePr_80_51_46_92
    • Uniclass 2015 DescriptionUltrasonic flowmeters
    • CSI MasterFormat 2014 Code40 71 66
    • CSI MasterFormat 2014 TitleTransit Time Flow Meters
    • OmniClass Number23-39 27 00
    • OmniClass TitleWater Utility Equipment

    Region availability

    Europe North America
    Åland Islands
    Anguilla
    Albania
    Antigua and Barbuda
    Andorra
    Aruba
    Austria
    Barbados
    Belarus
    Belize
    Belgium
    Bermuda
    Bosnia and Herzegovina
    British Virgin Islands
    Bulgaria
    Canada
    Croatia
    Caribbean Netherlands
    Cyprus
    Cayman Islands
    Czech Republic
    Collectivity of Saint Martin
    Denmark
    Costa Rica
    Estonia
    Cuba
    Faroe Islands
    Curaçao
    Finland
    Dominica
    France
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit