Publish your products
Water meter, flowIQ®2200 – KWM2210, G1B (R¾)x105 mm
Water meter, flowIQ®2200 – KWM2210, G1B (R¾)x105 mm
Water meter, flowIQ®2200 – KWM2210, G1B (R¾)x105 mm
    Kamstrup

    Water meter, flowIQ®2200 – KWM2210, G1B (R¾)x105 mm

    flowIQ® 2200 meters cover a series of integrated, hermetically sealed water meters with integrated radio communication.

    flowIQ® 2200 is a static ultrasonic meter – without any moving parts – using the ultrasonic time of flight measurement principle.

    The flowIQ® 2200 series comes with different battery options.

    flowIQ® 2200 – KWM2231 is battery powered by two A-cell batteries. 

    flowIQ® 2200 – KWM2210 is powered by one C-cell battery. The internal lithium batteries, can provide up to 16 years of life.

    The flowIQ® 2200 series is fully IP68 rated – protected against both internal moisture penetration and external water ingress and can thus be submerged in water. This applies throughout the whole lifetime of the meter.

    Specification
    • flowIQ® 2200

      Acoustic leakage detection in service connections

      Nominal flow from 1.6 m3/h up to 10 m3/h

      Approved with dynamic range up to R1600

      Pinpoint accuracy

      Integrated communication

                     - Wireless M-Bus C1, T1

                         - linkIQ®

      Wired interface for selected modules:

                         - Communication with flowIQ® Gateway

                         - Configuration of volume pulses

      External antenna option

      Intelligent info codes assist you with your operations, asset management and customer service

      Water and ambient temperature measurement

      Up to 20 years of battery life time

      Designed for operation in submerged environments

    Technical specification
    • Unique ref.02-x-xx-x-C-2A-x-xx
    • Product familyWater Meters
    • Product groupflowIQ®2200
    • TypeObject (single object)
    • Date of publishing2020-08-27
    • Edition number1
    • Height (mm)64
    • Width (mm)91.6
    • Depth (mm)105
    Related
    • Material mainPlastic
    • Material secondaryPlastic
    • Designed inDenmark
    • Manufactured inDenmark
    • Weight Net (Kg)0.39
    Classification
    • BIMobject CategoryPlumbing - Other Plumbing
    • IFC classificationFlow Terminal

    Region availability

    Europe North America
    Åland Islands
    Anguilla
    Albania
    Antigua and Barbuda
    Andorra
    Aruba
    Austria
    Barbados
    Belarus
    Belize
    Belgium
    Bermuda
    Bosnia and Herzegovina
    British Virgin Islands
    Bulgaria
    Canada
    Croatia
    Caribbean Netherlands
    Cyprus
    Cayman Islands
    Czech Republic
    Collectivity of Saint Martin
    Denmark
    Costa Rica
    Estonia
    Cuba
    Faroe Islands
    Curaçao
    Finland
    Dominica
    France
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit