Publish your products
HB PRO STRONG 100W-NW high-bay luminaire
HB PRO STRONG 100W-NW high-bay luminaire
HB PRO STRONG 100W-NW high-bay luminaire
HB PRO STRONG 100W-NW high-bay luminaire
HB PRO STRONG 100W-NW high-bay luminaire
HB PRO STRONG 100W-NW high-bay luminaire
HB PRO STRONG 100W-NW high-bay luminaire
HB PRO STRONG 100W-NW high-bay luminaire
    Kanlux

    HB PRO STRONG 100W-NW high-bay luminaire

    Kanlux HB PRO STRONG are high-bay luminaires, offering luminous efficiency of up to 170 lm/W. Thanks to the 1-10V power supply with dimming function, enabling smooth regulation of light intensity, as well as the possibility of manual adjustment of the luminaire power at the following levels: 100%, 75 % and 50% you will gain even greater control over the lighting. Kanlux HB PRO STRONG in the 200W version generates a luminous flux of 34,000 lm, which will ensure visibility even in large spaces. The safety and versatility of these fixtures are crucial, which is why Kanlux HB PRO STRONG is equipped with top security features. Protection against mechanical damage at the IK10 level (using a protective grid) and resistance to the ingress of water and dust at the IP65 level make this luminaire a safe choice for various applications. We guarantee not only a 5-year warranty for Kanlux HB PRO STRONG fixtures, but also 50,000 hours of use. Additionally, a wide range of available accessories, such as protective grids, lenses and wall and ceiling mounts, allow you to adapt the luminaire to the specific needs of your space.
    Technical specification
    • Unique ref.27163
    • Product familyHB PRO STRONG
    • Product groupLighting
    • TypeObject (single object)
    • Date of publishing2025-06-23
    • Edition number1
    • Height (mm)112
    Related
    • Material mainAluminium
    • Material secondaryPlastic
    • Designed inChina
    • Manufactured inChina
    • Weight Net (Kg)2.02
    Classification
    • BIMobject CategoryLighting - Pendant
    • ETIM CodeEC001716
    • ETIM NameHigh bay luminaire
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit