Publish your products
STIVI LED 15W-NW-O ceiling light
STIVI LED 15W-NW-O ceiling light
STIVI LED 15W-NW-O ceiling light
STIVI LED 15W-NW-O ceiling light
STIVI LED 15W-NW-O ceiling light
STIVI LED 15W-NW-O ceiling light
    Kanlux

    STIVI LED 15W-NW-O ceiling light

    The Kanlux STIVI LED ceiling light will provide you with lighting where standard luminaires may fail. It is characterised by high luminous efficacy of 130lm/W, a high level of protection - IP65 and impact protection rating of IK08. Kanlux STIVI LED luminaire can be used outdoors (on balconies, terraces, patios, open arbours), in corridors and staircases, as well as in places with increased humidity (laundry rooms, changing rooms and passageways at swimming pools). Additional advantages include: 5-year warranty and 50,000 hours of light source life in the luminaire, as well as the option of choosing a version with a motion sensor. We recommend it as a high-end investment product or for professional domestic use.
    Technical specification
    • Unique ref.35006
    • Product familySTIVI LED
    • Product groupLighting
    • TypeObject (single object)
    • Date of publishing2025-06-23
    • Edition number1
    • Height (mm)62
    Related
    • Designed inChina
    • Manufactured inChina
    • Weight Net (Kg)0.48
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire