Publish your products
BENO ECO 12W CCT O W ceiling lamp
BENO ECO 12W CCT O W ceiling lamp
BENO ECO 12W CCT O W ceiling lamp
BENO ECO 12W CCT O W ceiling lamp
BENO ECO 12W CCT O W ceiling lamp
BENO ECO 12W CCT O W ceiling lamp
BENO ECO 12W CCT O W ceiling lamp
BENO ECO 12W CCT O W ceiling lamp
BENO ECO 12W CCT O W ceiling lamp
BENO ECO 12W CCT O W ceiling lamp
    Kanlux

    BENO ECO 12W CCT O W ceiling lamp

    Discover Kanlux BENO ECO modern ceiling lamps in a classic design. Made of polypropylene (PP), the ceiling lamp is distinguished by its exceptional luminous efficiency, reaching 115 lm/W, which ensures excellent lighting with low energy consumption. Kanlux BENO ECO is available in a round version in the following power outputs: 12W, 20W, 30W and 40W. The elegant white or black matt color version makes the ceiling lamp fit perfectly into any interior, and thanks to the IP65 protection class, BENO ECO is resistant to dust and moisture, making it an ideal solution for both indoor and outdoor applications. The ceiling lamp is equipped with a steel mounting adapter and a quick connector, which makes installation easier and faster. Additionally, the ability to select the color temperature using the "DIP-switch" inside the junction box allows you to easily adjust the lighting to your individual preferences.
    Technical specification
    • Unique ref.38380
    • Product familyBENO ECO
    • Product groupLighting
    • TypeObject (single object)
    • Date of publishing2025-06-23
    • Edition number1
    • Height (mm)55
    Related
    • Designed inChina
    • Manufactured inChina
    • Weight Net (Kg)0.34
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit