Publish your products
LTL 38W-114-CCT-ADJ-W luminaire
LTL 38W-114-CCT-ADJ-W luminaire
LTL 38W-114-CCT-ADJ-W luminaire
LTL 38W-114-CCT-ADJ-W luminaire
LTL 38W-114-CCT-ADJ-W luminaire
LTL 38W-114-CCT-ADJ-W luminaire
LTL 38W-114-CCT-ADJ-W luminaire
LTL 38W-114-CCT-ADJ-W luminaire
LTL 38W-114-CCT-ADJ-W luminaire
LTL 38W-114-CCT-ADJ-W luminaire
    Kanlux

    LTL 38W-114-CCT-ADJ-W luminaire

    The new KANLUX LTL TRACKLIGHT family of luminaires is an innovative solution based on Kanlux TEAR rails, ideal for commercial and architectural lighting systems. The integrated LED luminaire with high luminous efficacy of 140 lm/W guarantees excellent energy efficiency, which is confirmed by a 5-year warranty. The luminaires allow you to choose lenses with an angle of 90° (standard) or 60°. Thanks to the high color rendering index CRI 90, the luminaire ensures faithful color reproduction. , which is crucial in spaces where precise lighting is of great importance. The KANLUX LTL 38W-114-CCT-ADJ model is distinguished by an additional function of changing the light direction by up to 45°, which allows for flexible directing of the light to selected points. In turn, the minimalist version of KANLUX LTL 38W-114 CCT allows you to create a flat light line of any length, without visible gaps between modules. This is the ideal solution for aesthetic and functional lighting installations. The luminaires are equipped with an adapter with DIPSWITCH switches, which allows easy selection of power and color temperature (in the range of 3000K, 3500K and 4000K) without the need to modify the installation. This modern and versatile solution will work well in office, retail and exhibition spaces, offering users full control over the quality and character of lighting.
    Technical specification
    • Unique ref.38392
    • Product familyLTL LED
    • Product groupLighting
    • TypeObject (single object)
    • Date of publishing2025-06-23
    • Edition number1
    • Height (mm)84
    • Width (mm)61
    Related
    • Material mainAluminium
    • Material secondaryPlastic
    • Designed inChina
    • Manufactured inChina
    • Weight Net (Kg)1.26
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC001744
    • ETIM NameDownlight/spot/floodlight
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit