We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

2K-skåp - storage

Unique ref.: 2Kxxx
Brand: Karl Andersson & Söner
Product family: 2K
Product group: Storage
Date of publishing: 2014-11-25
Edition number: 1
Type: Object (single object)
Download (4)
Just in time for the millennium the 2K cabinet (Tony Almén, Peter Gest, 2000) was designed as a development of the popular KA72 cabinet. The cabinets are made of blockboard finished in oak, birch or walnut veneer and a choice of standard colored lacquers. The legs are made of matt chromed steel and the handles from stainless, matt brushed steel. The appearance of the cabinets can be varied in different ways by combining open shelves and glass or wooden doors and sides with glass. If the intention is to place the cabinet away from a wall, it is necessary to order a back panel to cover the back of the cabinet. Cabinets are supplied ready assembled with adjustable screws in the leg to ensure they stand straight and steady. You can use 2K cabinets to furnish your living room, conference room, kitchen or kitchenette, library, dining room or office. They can also be used as bedside tables, side tables, TV benches etc.


Material main: Wood
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56

All BIM objects are real products from real manufacturers confirmed and approved