This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

KAMÓN - Seating

Unique ref.: 3xx
Brand: Karl Andersson & Söner
Product family: Kamón
Product group: Seating
Date of publishing: 2014-10-30
Edition number: 1
Type: Object (single object)
Download (4)

In the second year of her course at Konstfack, the University College of Arts, Crafts and Design in Stockholm, Moni Beuchel was given the task of designing a piece of furniture for a selected furniture manufacturer. After careful consideration she designed a sofa to suit Karl Andersson & Söner. By chance, we got to see the model and contacted a pleasantly surprised Moni. After some adaptation, the result was Kamón Lounge (2001) armchair, sofa and bench in different lengths. 16 years later, Kamon Dinner incl. corner unit (2017) has now been developed.

Kamón Lounge offering a slightly lower sitting position making them suitable for use with coffee tables. The seat and back cushions are covered in fabric or leather with visible wood details. The filling is made of cold foam.

Kamón Bänk is a bench with seat cushions covered in fabric or leather with visible wood details. It is suitable for use with tables ranging in height from 720-740mm. The filling is made from polyether.

The legs of Kamon Lounge and Bänk are made from solid oak, birch or ash, standard colors or stains on ash and white glazed oak or ash. Kamón Lounge and Bänk come in lengths of 650, 1300, 1950 and 2600 mm.

As there is a space between the seats, it is easy to keep them free of crumbs, as they fall onto the floor instead. If the seat cushion should be damaged in any way, it can simply be removed and sent to be re-covered. The Kamón Family is perfect for staff areas, waiting rooms, lunch rooms, hotel and staff dining rooms, corridors, exhibition halls, lobbies, entrances etc.

The legs of Kamon Lounge and Bänk are made from solid oak, birch or ash, standard colors or stains on ash and white glazed oak or ash. Kamón Lounge and Bänk come in lengths of 650, 1300, 1950 and 2600 mm.

As there is a space between the seats, it is easy to keep them free of crumbs, as they fall onto the floor instead. If the seat cushion should be damaged in any way, it can simply be removed and sent to be re-covered. The Kamón Family is perfect for staff areas, waiting rooms, lunch rooms, hotel and staff dining rooms, corridors, exhibition halls, lobbies, entrances etc.


Material main: Wood
Material secondary: Upholstery
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8342
Uniclass 1.4 Description: Chairs, seating units
Uniclass 2.0 Code: PR-31-12
Uniclass 2.0 Description: Chairs, Seats And Bench Seating
NBS Reference Code: 31-12
NBS Reference Description: Chairs, Seats And Bench Seating
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom

BIMobject®