This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

PASTILLO - Seating

Unique ref.: 57x
Brand: Karl Andersson & Söner
Product family: Pastillo
Product group: Seating
Date of publishing: 2014-10-30
Edition number: 1
Type: Object (single object)
Download (4)

Pastillo (Ulla Christiansson 2004) is a series of high, medium and low stools. The stools are available with fabric upholstered seats or solid wood seats in birch, cherry, oak in a natural finish, standard stains on oak, white glazed oak and standard colors. Legs in polished chrome. Stools are stackable. Pastillo is ideal in the lunchroom, kitchen, café, bar or extra stool.

Pastillo (Ulla Christiansson 2004) is a series of high, medium and low stools. The stools are available with fabric upholstered seats or solid wood seats in birch, cherry, oak in a natural finish, standard stains on oak, white glazed oak and standard colors. Legs in polished chrome. Stools are stackable. Pastillo is ideal in the lunchroom, kitchen, café, bar or extra stool.


Material main: Steel
Material secondary: Upholstery
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8342
Uniclass 1.4 Description: Chairs, seating units
Uniclass 2.0 Code: PR-31-12
Uniclass 2.0 Description: Chairs, Seats And Bench Seating
NBS Reference Code: 31-12
NBS Reference Description: Chairs, Seats And Bench Seating
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom

BIMobject®