Unique ref.: | alva-showcase |
---|---|
Brand: | Karl Andersson & Söner |
Product family: | Storage |
Product group: | Alva |
Date of publishing: | 2020-10-06 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.karl-andersson.se/uk/8.1155/alva-news-2020 |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.karl-andersson.se/products/Doc.ashx?t=2&f=Alva_2020.pdf |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/karlandersson/product/alva-showcase
Material main: | Wood |
---|---|
Material secondary: | |
Designed in: | Sweden |
Manufactured in: | Sweden |
BIMobject Category: | Furniture - Shelving & Storage |
---|---|
IFC classification: | Furnishing Element |
UNSPSC name: | Furniture and Furnishings |
UNSPSC code: | 56 |
Uniclass 1.4 Code: | L8211 |
Uniclass 1.4 Description: | Furniture |
Uniclass 2015 Code: | Pr_40_30_78 |
Uniclass 2015 Description: | Shelves and storage units |
CSI MasterFormat 2014 Code: | 12 50 00 |
CSI MasterFormat 2014 Title: | Furniture |
OmniClass Number: | 23-21 23 17 |
OmniClass Title: | Residential Storage Units |
CSI UniFormat II Code: | E20 |
CSI UniFormat II Title: | FURNISHINGS |
BIMobject®