Publish your products
MRS BILL - Storage

MRS BILL - Storage

Mrs Bill (Mick Born 2009) is the cabinet with the distinctive “turned-up” corners on the door, a smart solution both at home and in the conference room, reception area, office, etc. Mick Born got the idea of the turned-up corner as he sat playing with the paper in his notepad. 

The cabinet itself is a blockboard construction, veneered in oak, birch or standard colors. If the intention is to place the cabinet away from a wall, it is necessary to order a back panel to cover the back of the cabinet. Cabinets are supplied ready assembled with adjustable screws in the plinth to ensure they stand straight and steady. Mrs Bill is also available as a media bench measuring 1192 mm or 1620 mm long by 300 mm high and 480 mm deep. The media bench has three 55 mm cable holes in the back. A drawer is available as an optional extra. Mrs Bill media bench comes in standard colors.

Specification
  • The cabinet itself is a blockboard construction, veneered in oak, birch or standard colors. If the intention is to place the cabinet away from a wall, it is necessary to order a back panel to cover the back of the cabinet. Cabinets are supplied ready assembled with adjustable screws in the plinth to ensure they stand straight and steady. Mrs Bill is also available as a media bench measuring 1192 mm or 1620 mm long by 300 mm high and 480 mm deep. The media bench has three 55 mm cable holes in the back. A drawer is available as an optional extra. Mrs Bill media bench comes in standard colors.

Technical specification
  • Unique ref.BIxxx
  • Product familyMrsBill
  • Product groupStorage
  • TypeObject (single object)
  • Date of publishing2014-10-30
  • Edition number1
Related
  • Material mainWood
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit