This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

CAP - Round table ø1800

Unique ref.: CAP-CA3-180
Brand: Karl Andersson & Söner
Product family: Table
Product group: CAP
Width (mm): 1800
Depth (mm): 1800
Date of publishing: 2020-08-05
Edition number: 1
Type: Object (single object)
Download (11)
The inspiration for Cap table (2014, design Roger Persson), comes from those big wooden cable drums. Its name, however, is an allusion to the cap of a mushroom, as these tables can spring up like mushrooms in different sizes, heights, colours and variations to create all sorts of lively and highly individual settings.

The hollow pedestal is made of solid wood and the tabletop comes in a choice of veneer or solid oak, birch, ash, standard colors, standard stains on ash and white glazed oak or ash. Top is also avaiable in laminate white, oak, birch or ash. For stained finishes, we recommend a veneered top. Accessories different cable slots which can be mounted on table top or pedestal. Cap is an ideal solution in settings where durability is a key concern. The stability and balance of the construction is achieved by adding just the right amount of stone dust inside the pillar, according to the size and diameter of the tabletop.


Material main: Wood
Material secondary:
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 180

BIMobject Category: Furniture - Tables
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8343
Uniclass 1.4 Description: Tables
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom

BIMobject SEEK Properties

Furniture - Tables

Name Value
Base Material Wood
Diameter 1800 mm
Height 460 mm — 1100 mm
Table Material Wood

BIMobject®