We are using cookies to provide our services

By using our services you agree to our use of cookies

Cap - table

Unique ref.: CAxxx
Brand: Karl Andersson & Söner
Product family: Cap
Product group: Table
Date of publishing: 2014-10-30
Edition number: 1
Type: Object (single object)
Download (8)
The inspiration for Cap table (Roger Persson, 2014), comes from those big wooden cable drums. Its name, however, is an allusion to the cap of a mushroom, as these tables can spring up like mushrooms in different sizes, heights, colours and variations to create all sorts of lively and highly individual settings. The hollow pedestal is made of solid wood and the tabletop comes in a choice of veneer or solid oak, birch, ash, standard colors, standard stains on ash or as a white laminate. For stained finishes, we recommend a veneered top. Cap is an ideal solution in settings where durability is a key concern. The stability and balance of the construction is achieved by adding just the right amount of stone dust inside the pillar, according to the size and diameter of the tabletop.


Material main: Wood
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Tables
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8343
Uniclass 1.4 Description: Tables

All BIM objects are real products from real manufacturers confirmed and approved