We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Chamfer - table

Unique ref.: CHxxx
Brand: Karl Andersson & Söner
Product family: Chamfer
Product group: Table
Date of publishing: 2014-10-30
Edition number: 1
Type: Object (single object)
The table Chamfer (Daniel Franzén, Mattias Ståhlbom, 2006) is called after its design. Depending on what angle you see the table from, the character changes. In 2007 it was awarded the Elle Interior Design Award. The table comes in heights 330, 405, 480, 530, 620 and 720 mm, and several different sizes of tabletop. Tabletops are finished in oak veneer, birch veneer, walnut veneer and in standard colors, as well as standard stains on oak. The legs and frames are in solid wood with black or white feet. Certain sizes come with two extra leaves, supporting legs and wooden support rails. Pen tray and cable management channel are available as accessories. Chamfer is at home in every setting – whether with a suite of chairs in the living room, in a hall or lobby, or as part of the furnishings in a conference room, dining room or lunchroom. It can also be used as a desk at home or in the office, or as a café table.


Material main: Wood
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Tables
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8343
Uniclass 1.4 Description: Tables

All BIM objects are real products from real manufacturers confirmed and approved