This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

COLLAR Display

Unique ref.: COTxxx
Brand: Karl Andersson & Söner
Product family: Collar
Product group: Display
Date of publishing: 2015-09-10
Edition number: 1
Type: Object (single object)
Download (9)

Collar (Louise Hederström 2011), is a new angle on magazine and brochure storage. The more sections that are displayed, the more the asymmetric form is emphasised. The “cut-away” concept is ideal for displaying books, magazines and brochures in different shapes and sizes. The design, inspired by a sheet of folded paper, has a distinctly graphical expression. Collar comes in sizes of 1029x355 mm (vertical with three separate sections) and 316x1128 mm (horizontal with five adjustable dividers that can be used to create up to four separate sections). Both models project 107 mm from the wall, where the panel hangs on a metal suspension strip. Collar is available in oak, birch, ash, standard colors, standard stains on ash and white glazed oak or ash.

Collar (Louise Hederström 2011), is a new angle on magazine and brochure storage. The more sections that are displayed, the more the asymmetric form is emphasised. The “cut-away” concept is ideal for displaying books, magazines and brochures in different shapes and sizes. The design, inspired by a sheet of folded paper, has a distinctly graphical expression. Collar comes in sizes of 1029x355 mm (vertical with three separate sections) and 316x1128 mm (horizontal with five adjustable dividers that can be used to create up to four separate sections). Both models project 107 mm from the wall, where the panel hangs on a metal suspension strip. Collar is available in oak, birch, ash, standard colors, standard stains on ash and white glazed oak or ash.


Material main: Wood
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom

BIMobject®