This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

CUBEBRICK - Storage

Unique ref.: cubebrick_showcase
Brand: Karl Andersson & Söner
Product family: Storage
Product group: Cubebrick
Date of publishing: 2018-09-18
Edition number: 1
Type: Object (single object)
Download (4)

The basic idea behind Cubebrick (Roger Persson 2018) wall shelf has been to create a cube-formed frame that uses only a minimal amount of materials. The shelf is hung on the wall with the help of the special suspension fitting in stainless steel supplied. A wooden shelf is included as standard, but customers also have the option of choosing a glass shelf. In addition there is, of course, a generous selection of accessories: wooden back, wooden or glass top panel, dimmable LED lighting, glass sides and glass doors.

Cubebrick works equally well on its own as it does grouped together with several of its siblings. The intention is that the limited number of components in the Cubebrick modular system will inspire users to create shelving solutions in all manner of different shapes, sizes and expression. Cubebrick is ideal for storing and displaying glassware, plates, various types of ornaments, bottles, books and much more besides. The maximum load per module is 10 kilos.
Cubebrick comes in three heights, two depths and three lengths. The wood is solid ash, standard stains on ash and white glazed ash. Please enquire for details of other finishes.
Shelf modules 240 mm high and 180 mm deep are available in two lengths: 540 mm and 720 mm. A wooden shelf is included as standard, but there is also the option of choosing a glass shelf. Accessories: wooden back, wooden or glass top panel and dimmable LED lighting.
Shelf modules 360 mm high and 240 mm deep are available in three lengths: 360, 540 and 720 mm. A wooden shelf is included as standard, but there is also the option of choosing a glass shelf.

Cubebrick comes in three heights, two depths and three lengths. The wood is solid ash, standard stains on ash and white glazed ash. Please enquire for details of other finishes. Shelf modules 240 mm high and 180 mm deep are available in two lengths: 540 mm and 720 mm. A wooden shelf is included as standard, but there is also the option of choosing a glass shelf. Accessories: wooden back, wooden or glass top panel and dimmable LED lighting.
Shelf modules 360 mm high and 240 mm deep are available in three lengths: 360, 540 and 720 mm. A wooden shelf is included as standard, but there is also the option of choosing a glass shelf.


Material main: Wood
Material secondary: Glass
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
Uniclass 2015 Code: Pr_40_30_78
Uniclass 2015 Description: Shelves and storage units
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
OmniClass Number: 23-21 23 17
OmniClass Title: Residential Storage Units
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom

BIMobject SEEK Properties

Furniture - Shelving & Storage

Name Value
Body Material Wood
Door Material Glass
Handle Material Stainless steel
Hanger Type Stainless steel

BIMobject®