We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

EIGHT - TABLE 350x350

Unique ref.: eight-ei_24
Brand: Karl Andersson & Söner
Product family: Table
Product group: Eight
Width (mm): 350
Height (mm): 525
Depth (mm): 350
Date of publishing: 2018-09-18
Edition number: 1
Type: Object (single object)
Download (12)
Louise Hederström longed to explore how a strict geometrical form could become organic without losing its intrinsic ‘mathematical’ character. The result was Eight coffee table – a flowing octagonal design that works equally well in both formal and more relaxed furniture settings.

Eight is available in three versions (H525/D350, H580/D455, H480/D600mm). The solid wood table comes in oak, ash, birch or in standard stains on ash. Tables are also available in our standard colours with a tabletop of MDF. Despite its slim silhouette, Eight table stands stable and steady on its four legs. Please enquire for details of non-standard finishes.


Material main: Wood
Material secondary:
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 4

BIMobject Category: Furniture - Tables
IFC classification: Furniture
CSI MasterFormat 2014 Code: 12 58 23
CSI MasterFormat 2014 Title: Coffee Tables
OmniClass Number: 23-21 23 15
OmniClass Title: Residential Tables
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom

BIMobject SEEK Properties

Furniture - Tables

Name Value
Base Material Wood
Diameter 350 mm
Height 525 mm
Leg Material Wood
Table Material Wood

BIMobject®