We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

EIGHT - Table 455x455

Unique ref.: eight-ei_46
Brand: Karl Andersson & Söner
Product family: Table
Product group: Eight
Width (mm): 455
Height (mm): 580
Depth (mm): 455
Date of publishing: 2018-09-18
Edition number: 1
Type: Object (single object)
Download (12)

Louise Hederström longed to explore how a strict geometrical form could become organic without losing its intrinsic ‘mathematical’ character. The result was Eight (2018) coffee table – a flowing octagonal design that works equally well in both formal and more relaxed furniture settings. Eight is available in three versions (H530 352x352, H575 454x454, H480/600x600mm). The solid wood table comes in oak, ash, birch, standard stains on ash and white glazed oak or ash. Tables are also available in our standard colors with a tabletop of MDF. Despite its slim silhouette, Eight table stands stable and steady on its four legs. Please enquire for details of non-standard finishes.

Eight is available in three versions (H530 352x352, H575 454x454, H480/600x600mm). The solid wood table comes in oak, ash, birch, standard stains on ash and white glazed oak or ash. Tables are also available in our standard colors with a tabletop of MDF. Despite its slim silhouette, Eight table stands stable and steady on its four legs. Please enquire for details of non-standard finishes.


Material main: Wood
Material secondary:
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 4.5

BIMobject Category: Furniture - Tables
IFC classification: Furniture
CSI MasterFormat 2014 Code: 12 58 23
CSI MasterFormat 2014 Title: Coffee Tables
OmniClass Number: 23-21 23 15
OmniClass Title: Residential Tables
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom

BIMobject SEEK Properties

Furniture - Tables

Name Value
Base Material Wood
Diameter 455 mm
Height 580 mm
Leg Material Wood
Table Material Wood

BIMobject®