FLIPFLOP - Coat hanger

FLIPFLOP - Coat hanger

FlipFlop (Wis Design 2010), can be used as a decorative hook rack and as a display rack for magazines, brochures or pictures. Use just one in its own, or place several side by side to form a long, decorative border on the wall. It’s simplicity itself to change the look of the rack by flipping the hooks up or down. FlipFlop comes with three, six or 14 hooks, in black or white.

Specification
  • FlipFlop (Wis Design 2010), can be used as a decorative hook rack and as a display rack for magazines, brochures or pictures. Use just one in its own, or place several side by side to form a long, decorative border on the wall. It’s simplicity itself to change the look of the rack by flipping the hooks up or down. FlipFlop comes with three, six or 14 hooks, in black or white.

Technical specification
  • Unique ref.FFx
  • Collection setFlipFlop
  • CollectionCoat Rack
  • TypeObject (single object)
  • Date of publishing2014-10-30
  • Edition number1
Related
  • Material mainWood
  • Material secondarySteel
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Hooks & Hangers
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 1.4 CodeL82125
  • Uniclass 1.4 DescriptionCoat hangers
  • Uniclass 2.0 CodePR-35-33-14
  • Uniclass 2.0 DescriptionCoat Racks
  • NBS Reference Code35-33-14
  • NBS Reference DescriptionCoat Racks

Region availability

Europe
Albania
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Czech Republic
Denmark
Estonia
Finland
France
Germany
Greece
Hungary
Iceland
Ireland
Italy
Latvia
Lithuania
Luxembourg
Macedonia (FYROM)
Moldova
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
Faroe Islands
Guernsey
Gibraltar
Isle of Man
Monaco
Andorra
Cyprus
Åland Islands
San Marino
Malta
Jersey
Liechtenstein