FRONT - Coat rack

FRONT - Coat rack

Front coat rack (Lasse Pettersson, Lennart Notman, 2004). Coat rack is available in lengths 250, 500, 1000, 1500 and 2000 mm and in solid oak, birch, standard colors and standard stains on oak. Hooks from 3 up to 20 in solid wenge wood. Secured directly to the wall. Special sizes and other finishes upon request.
Technical specification
  • Unique ref.FR4xx
  • Collection setFront
  • CollectionCoat Rack
  • TypeObject (single object)
  • Date of publishing2014-10-30
  • Edition number1
Related
  • Material mainWood
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Hooks & Hangers
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 1.4 CodeL82125
  • Uniclass 1.4 DescriptionCoat hangers
  • Uniclass 2.0 CodePR-35-33-14
  • Uniclass 2.0 DescriptionCoat Racks
  • NBS Reference Code35-33-14
  • NBS Reference DescriptionCoat Racks

Region availability

Europe
Albania
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Czech Republic
Denmark
Estonia
Finland
France
Germany
Greece
Hungary
Iceland
Ireland
Italy
Latvia
Lithuania
Luxembourg
Macedonia (FYROM)
Moldova
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
Faroe Islands
Guernsey
Gibraltar
Isle of Man
Monaco
Andorra
Cyprus
Åland Islands
San Marino
Malta
Jersey
Liechtenstein