This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

FRONT - Display Storage

Unique ref.: FRFxxx
Brand: Karl Andersson & Söner
Product family: Front
Product group: Display
Date of publishing: 2014-10-30
Edition number: 1
Type: Object (single object)
Download (3)

Front storage (Skala Design 2007). Back of wood with straight or sloping ledges for magazines and brochures. Behind extra storage spaces. It is secured to the wall using a metal rail. Ledges in solid wood and back in MDF veneer of oak, birch, standard colors, standard stains on oak and white glazed oak. Tempered clear glass in height 230 mm (=A4) as standard. Plexi glass, special sizes and other finishes upon request. Accessories: Dividers in solid wood that slot on top of the glass fronts to divide each shelf into compartments.

Front storage (Skala Design 2007). Back of wood with straight or sloping ledges for magazines and brochures. Behind extra storage spaces. It is secured to the wall using a metal rail. Ledges in solid wood and back in MDF veneer of oak, birch, standard colors, standard stains on oak and white glazed oak. Tempered clear glass in height 230 mm (=A4) as standard. Plexi glass, special sizes and other finishes upon request. Accessories: Dividers in solid wood that slot on top of the glass fronts to divide each shelf into compartments.


Material main: Wood
Material secondary: Glass
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom

BIMobject®