This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

FRONT - Display Shelf

Unique ref.: FRHx
Brand: Karl Andersson & Söner
Product family: Front
Product group: Storage
Date of publishing: 2014-10-30
Edition number: 1
Type: Object (single object)
Download (5)

Front shelf (Skala Design 2012). Shelf is available in lengths of 250, 500, 1000, 1500 and 2000 mm and in depths of 98, 160 and 250 mm. All sizes are secured directly to the wall. The 160 and 250 mm deep shelf is reinforced with a hidden bracket. All shelves come in a choice of solid oak, birch, standard colors, standard stains on oak and white glazed oak. Special sizes and other finishes upon request. 

Front shelf (Skala Design 2012). Shelf is available in lengths of 250, 500, 1000, 1500 and 2000 mm and in depths of 98, 160 and 250 mm. All sizes are secured directly to the wall. The 160 and 250 mm deep shelf is reinforced with a hidden bracket. All shelves come in a choice of solid oak, birch, standard colors, standard stains on oak and white glazed oak. Special sizes and other finishes upon request.


Material main: Wood
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8441
Uniclass 1.4 Description: Display cabinets, racks
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom

BIMobject®